Cover plate Valena Life - double-pole switch - aluminium
VALENA LIFE
Legrand
Cover plate Valena Life - double-pole switch - aluminium
REF. 755122
EAN numeris.
3414970460431
Valena™ Life - cover platesValena™ Life cover plates Aluminium - For switches 16 AX - 250 V~:- Double pole switch
2,97 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | One-part rocker |
---|---|
Imprint/indication | Characters 0 and 1 |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Aluminium |
---|---|
RAL-number (similar) | 7040 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.4 mm |
Height | 53.5 mm |
Depth | 7.9 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentacija
1 dokumentas
Autocad 3D
1 dokumentas
Sertifikatai
OC / CB-FR_711212
(1.01 Mo)
PASIRINKITE VEIKSMĄ