Liigu edasi põhisisu juurde
Logo print

VALENA ALLURE WIRELESS CHARGER VERT 1A +1 USB A 3A 15W

Legrand

VALENA ALLURE WIRELESS CHARGER VERT 1A +1 USB A 3A 15W

REF. 755114 EAN number. 3414970865045
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Model Other
Operating voltage 220-250 V
Frequency 50-60 Hz
Max. output current 2400 mA
Connection type Screwed terminal
Mounting method Flush-mounted
Colour Anthracite
RAL-number 7015
Device width 70 mm
Device height 136 mm
Device depth 88 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless Yes
Built-in depth 33 mm
Operating / setting temperature 0-45 °C
Storage temperature -20-70 °C
Voltage type AC
Power Delivery No
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Cable section 2.5-2.5 mm²

Dokumentatsioon

4 dokumendid
Kasutusjuhend
LE09622AB.pdf pdf (1.05 Mo)
Kasutusjuhend
LE09622AD.pdf pdf (1.08 Mo)
Kasutusjuhend
LE09622AC.pdf pdf (1.08 Mo)
Tehniline leht
F02384EN-00.pdf pdf (0.26 Mo)