T-shaped telephone socket Niloé - white
Legrand
T-shaped telephone socket Niloé - white
REF. 764568
EAN number.
3414970682970
5,76 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | Other |
With buses/couplings | No |
Category | 3 |
Colour | White |
RAL-number | 9003 |
Connection type | Other |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | No |
Separate strain relief | No |
---|---|
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | No |
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | No |
Device width | 75.8 mm |
Device height | 75.8 mm |
Built-in depth | 40 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |