SWITCH WITHOUT NEUTRAL
Legrand
SWITCH WITHOUT NEUTRAL
REF. 067041
EAN number.
3245060670412
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Basic element |
---|---|
Model | Other |
Type of load | Other |
Substation input | No |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
Transparent | No |
Nominal voltage | 240 V |
Frequency | 50-60 Hz |
Rated current | 1.6 A |
Switch capacity | 40-400 W |
Type of fastening | Other |
Connected object | No |
Dokumentatsioon
VALIGE TEGEVUS