Liigu edasi põhisisu juurde
Logo print

RJ45 socket category 6 STP 2 outputs aluminium

VALENA Legrand

RJ45 socket category 6 STP 2 outputs aluminium

REF. 770245 EAN number. 3245067702451
52,64 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 2
Category 6
Colour Aluminium
RAL-number 7040
Connection type Insulation displacement connector
Shielded buses Yes
Separate earthing connection No
With label space No
Separate strain relief No
Mounting method shielding connection Other
Outlet direction Inclined
With dust cover No
Mechanical coding No
Colour coding Yes
Device width 71 mm
Device height 71 mm
Device depth 36 mm
Built-in depth 26.2 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Dokumentatsioon

4 dokumendid
Sertifikaadid
Keskkonnaprofiil
LGRP-01995-V01.01-EN.pdf pdf (1.17 Mo)
Sertifikaadid
Sertifikaadid