Liigu edasi põhisisu juurde
Logo print

Proximity MCB Mosaic - single pole - with neutral 230 V~ - 16 A - 2 mod - white

PROGRAMME MOSAIC Legrand

Proximity MCB Mosaic - single pole - with neutral 230 V~ - 16 A - 2 mod - white

REF. 077522 EAN number. 3245060775223

Mosaic™ Programme mechanisms - voltage surge protector, replacement module, filter, buzzers, bells, blanking plates, cable outlets and proximity MCBsProximity MCBs- White

50,91 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Built-in depth 40 mm
Release characteristic C
Number of poles (total) 2
Number of protected poles 1
Rated current 16 A
Rated voltage 230 V
Voltage type AC
Frequency 50-50 Hz
Flush-mounted installation Yes
Concurrently switching neutral conductor Yes
Width in number of modular spacings 45
Degree of protection (IP) IP21
Ambient temperature during operating -5-40 °C
Connectable conductor cross section solid-core 2.5-2.5 mm²
Width 45 mm
Height 45 mm
Depth 40 mm
Degree of impact strength (IK) IK04
Storage temperature -10-70 °C
Connection type Screwed terminal

Dokumentatsioon

1 dokument
BIM fail
2 dokumendid
Sertifikaadid
OC / CB-8320-M1 (0.08 Mo)
Sertifikaadid
IMQ-CA03.00605 (0.25 Mo)