PLUG WITH CLAMPS IVORY
Legrand
PLUG WITH CLAMPS IVORY
REF. 774137
EAN number.
3245067741375
4,94 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Material | Plastic |
---|---|
Construction type lens | Square |
Width opening | 49.5 mm |
Height opening | 49.5 mm |
Colour | Other |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP31 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-40 °C |