Liigu edasi põhisisu juurde
Logo print

PLATE 1 STATION IVORY

Legrand

PLATE 1 STATION IVORY

REF. 774351 EAN number. 3245067743515
1,14 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Number of units 1
Mounting direction Horizontal and vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 2
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Beige
RAL-number (similar) 1013
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 82 mm
Height 82 mm
Depth 11 mm
Built-in height 0 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Dokumentatsioon

1 dokument
Tehniline leht
F01993EN-00.pdf pdf (1.25 Mo)
5 dokumendid
Keskkonnaprofiil
LGRP-00488-V02.01-EN.pdf pdf (0.95 Mo)
Keskkonnaprofiil
LGRP-01037-V02.01-EN.pdf pdf (1.65 Mo)
Sertifikaadid
OC / CB-60040008 (1.09 Mo)
Sertifikaadid
OC / CB-SE-18597 (0.04 Mo)
Keskkonnaprofiil
LGRP-00600-V02.01-EN.pdf pdf (0.85 Mo)