Niloé Step support frame with Mosaic adapter - black
Niloé Step
Legrand
Niloé Step support frame with Mosaic adapter - black
REF. 863589
EAN number.
3414971843349
The Niloé Step support frame with Mosaic adapter allows to clip any Mosaic functions inside. It should be completed with a plate.
4,40 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Colour | Black |
---|---|
RAL-number (similar) | 9017 |
With hinged lid | No |
With label space | No |
Lockable | No |
Dimensions | SQ45 / SQ45 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 41.1 mm |
Built-in depth | 30.9 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Label space/information surface | No |
Mounting method | Flush-mounted |