Liigu edasi põhisisu juurde
Logo print

Niloé Step earthed socket outlet, child protection shutters, automatic terminals, mechanism with black cover plate

Niloé Step Legrand

Niloé Step earthed socket outlet, child protection shutters, automatic terminals, mechanism with black cover plate

REF. 863520 EAN number. 3414971841697

The Niloé Step earthed socket outlet allows the connection of an electrical or electronic device. The mechanism should be completed with a plate.

4,18 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Model Socket outlet CEE 7/3 (type F)
Protective contact Other
Number of active contacts (round) 1
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of modules (module system) 1
Number of phases 1
Imprint/indication None
Connection type Push-in clamp
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Black
RAL-number (similar) 9017
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Other
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With loop through function No
With on/off switch No
Colour of switch operator Black
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 75.8 mm
Device height 75.8 mm
Device depth 43.8 mm
Min. depth of built-in installation box 30.8 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 30.8 mm
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Terminal marking indication No
Prewired No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Not applicable
Tube diameter for wall mounted product 60-60 mm
Cable support Not applicable
Cover Central cover plate
Connected object No

Dokumentatsioon

1 dokument
Sertifikaadid
OC / CB-HU-002606 (0.13 Mo)