Niloé Step blanking plate with Mosaic adapter - medium grey
Niloé Step
Legrand
Niloé Step blanking plate with Mosaic adapter - medium grey
REF. 863400
EAN number.
3414971839021
The Niloé Step blanking plate with Mosaic adapter allows to fill a space left empty for a future evolution of the installation or to access a wiring easily, while maintaining the same aesthetics. Can also be used to clip Mosaic functions.
4,72 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Material | Plastic |
---|---|
Construction type lens | Square |
Width opening | 75.8 mm |
Height opening | 75.8 mm |
Colour | Grey |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
---|---|
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |