NILOE DOCK CHARGER 3A 15W IVORY
Legrand
NILOE DOCK CHARGER 3A 15W IVORY
REF. 664896
EAN number.
3414970993670
57,93 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Operating voltage | 220-250 V |
Frequency | 50-60 Hz |
Max. output current | 3000 mA |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Colour | Beige |
RAL-number | 1013 |
Device width | 76 mm |
Device height | 76 mm |
Device depth | 71 mm |
Min. depth of built-in installation box | 40 mm |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
---|---|
Antimicrobial treatment | No |
Built-in depth | 33 mm |
Operating / setting temperature | 0-45 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Power Delivery | No |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Cable section | 2.5-2.5 mm² |