MOSAIC ADAPTOR MEDIUM GREY
Legrand
MOSAIC ADAPTOR MEDIUM GREY
REF. 863489
EAN number.
3414971841031
4,94 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Colour | Grey |
---|---|
With hinged lid | No |
With label space | No |
Lockable | No |
Dimensions | SQ45 / SQ45 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 41.1 mm |
Built-in depth | 30.9 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Label space/information surface | No |
Mounting method | Flush-mounted |