LED lamp for illuminated two-way switch - 230 V
SUPPORTS ET ACCESSOIRES CELIANE
Legrand
LED lamp for illuminated two-way switch - 230 V
REF. 067686
EAN number.
3414970426970
Pushbuttons and accessories
5,54 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 230-230 V |
Rated voltage Ue at AC 60 Hz | 230-230 V |
Lamp type | LED |
Connection type auxiliary circuit | Other |
Colour light source | White |
Type of fastening | Front fastening |
---|---|
Width | 17.25 mm |
Height | 36.5 mm |
Depth | 9.7 mm |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Dokumentatsioon
1 dokument
Tehniline leht
8 dokumendid
Sertifikaadid
OC / CB-FR_711212
(1.01 Mo)
Sertifikaadid
OC / CB-FR_707077/M1
(0.43 Mo)
Sertifikaadid
VDE-40044639
(0.29 Mo)
Sertifikaadid
OC / CB-FR_709693
(1.38 Mo)
Sertifikaadid
NF-NF012_2275/A2
(0.96 Mo)
Sertifikaadid
OC / CB-FR_707532/M1
(1.51 Mo)
Sertifikaadid
NF-NF012_4239
(0.53 Mo)
Sertifikaadid
OC / CB-FR_709703
(1.06 Mo)
VALIGE TEGEVUS