Illuminated support Mosaic - 0.03 W - 4,5 or 2 x 2 horizontal modules
PROGRAMME MOSAIC
Legrand
Illuminated support Mosaic - 0.03 W - 4,5 or 2 x 2 horizontal modules
REF. 080258
EAN number.
3245060802585
Mosaic™ Programme supportsIlluminated supports- For 4, 5 or 2 x 2 horizontal modules
58,14 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 146 mm |
---|---|
Height | 74.6 mm |
Depth | 15.7 mm |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 5 |
Number of modules vertical (module system) | 1 |
Mounting method | Mounting with screw |
With nail | No |
Suitable for mounting in round junction box 60 mm | No |
Model | Flush-mounted |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
With screws | No |
Surface protection | Untreated |
Material quality | Thermoplastic |
With built-in installation box | No |
Flush-mounted installation | Yes |
Dokumentatsioon
2 dokumendid
Kasutusjuhend
Tehniline leht
1 dokument
BIM fail
6 dokumendid
Sertifikaadid
NF-NF012_2275/A2
(0.96 Mo)
Sertifikaadid
AENOR-030/002285
(0.47 Mo)
Sertifikaadid
OC / CB-FR_707532/M1
(1.51 Mo)
Sertifikaadid
NF-NF012_2201/A2
(1.3 Mo)
Sertifikaadid
OC / CB-FR_705591/A3
(0.73 Mo)
Sertifikaadid
OC / CB-FR_707308/A3
(4.23 Mo)
VALIGE TEGEVUS