FRAME DEPTH 40mm FOR SOCKET 20A
Legrand
FRAME DEPTH 40mm FOR SOCKET 20A
REF. 055439
EAN number.
3245060554392
3,70 €
/
Tükk
Product available in
5 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Surface mounted frame |
---|---|
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
RAL-number (similar) | 1017 |
Transparent | No |
With cover frame | No |
---|---|
With duct entry | Yes |
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP20 |
Width | 82 mm |
Height | 82 mm |
Depth | 40 mm |
Device width | 82 mm |
Device height | 82 mm |
Device depth | 40 mm |