Liigu edasi põhisisu juurde
Logo print

Double USB charging socket Valena Allure - aluminium

Valena Allure Legrand

Double USB charging socket Valena Allure - aluminium

REF. 754997 EAN number. 3414970509635

Valena™ IN'MATIC mechanisms - USB charging sockets- Aluminium Valena Allure

50,77 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Model Other
Number of ports USB-A 2
Number of ports USB-C 0
Operating voltage 100-240 V
Frequency 50-60 Hz
Max. output current 3000 mA
Output voltage 5-5 V
Power consumption 0.068 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour Aluminium
RAL-number 7040
Device width 75 mm
Device height 75 mm
Device depth 42 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Built-in depth 32 mm
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 100-240 V
Power Delivery No
Supply current 0.5-0.5 A
Standby consumption 0.07 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Dokumentatsioon

2 dokumendid
Tehniline leht
F01969EN-01.pdf pdf (0.3 Mo)
Kasutusjuhend
LE08532AB.pdf pdf (0.24 Mo)
1 dokument
Autocad 3D
754995_AllCATPart.stp ifc (25.28 Mo)