COVER PLAT.USB SOCKET TITANIUM
Legrand
COVER PLAT.USB SOCKET TITANIUM
REF. 068553
EAN number.
3245060685539
6,02 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Other |
---|---|
Utilization | USB |
Imprintable label | With indication plate |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Antimicrobial treatment | No |
Surface protection | Other |
---|---|
Surface finishing | Matt |
Colour | Titanium |
Transparent | No |
Type of fastening | Other |
Suitable for degree of protection (IP) | Other |