Liigu edasi põhisisu juurde
Logo print

Cover plate Valena Life - rotary dimmer without neutral - ivory

VALENA LIFE Legrand

Cover plate Valena Life - rotary dimmer without neutral - ivory

REF. 754881 EAN number. 3414970462336

Valena™ Life - cover platesValena™ Life cover platesIvory - For dimmers 240 V~ - 50 HZ:- - Rotary dimmer without neutral

1,62 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Model Turn button
Imprint/indication Other
Utilization Dimmer
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour Beige
RAL-number (similar) 1013
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Width 55 mm
Height 54.5 mm
Depth 18.8 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Dokumentatsioon

1 dokument
Autocad 3D
754880_AllCATPart.stp ifc (9.47 Mo)