Liigu edasi põhisisu juurde
Logo print

Cover plate Valena Life - roller blind control - ivory

VALENA LIFE Legrand

Cover plate Valena Life - roller blind control - ivory

REF. 755141 EAN number. 3414970462411

Valena™ Life - cover platesValena™ Life cover platesIvory - For roller blind control:- - Roller blind switch 10 AX - 250 V~- Roller blind push-button 6 A 250 V~

3,28 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Model Three-part rocker
Imprint/indication Symbol "arrows"
Utilization Venetian blind
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour Beige
RAL-number (similar) 1013
With label area Yes
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Width 54.4 mm
Height 53.5 mm
Depth 7.9 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Dokumentatsioon

1 dokument
Autocad 3D
755140_AllCATPart.stp ifc (33.86 Mo)
2 dokumendid
Sertifikaadid
OC / CB-FR_711212 (1.01 Mo)
Sertifikaadid
VDE-40044639 (0.29 Mo)