Liigu edasi põhisisu juurde
Logo print

Cover plate Valena Life - loudspeaker socket - ivory

VALENA LIFE Legrand

Cover plate Valena Life - loudspeaker socket - ivory

REF. 755361 EAN number. 3414970460356

Valena™ Life - cover platesValena™ Life cover platesIvory - For loudspeaker sockets:- - Loudspeaker socket

2,45 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Assembly arrangement Modular device for domestic switching devices
Utilization Loudspeaker connection
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Beige
RAL-number (similar) 1013
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 54.8 mm
Device height 54.8 mm
Device depth 7.6 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Dokumentatsioon

1 dokument
Autocad 3D
755360_AllCATPart.stp ifc (5.57 Mo)