Cover plate Valena Life - cable outlet - ivory
VALENA LIFE
Legrand
Cover plate Valena Life - cable outlet - ivory
REF. 754731
EAN number.
3414970457578
Valena™ Life - cover platesValena™ Life cover platesIvory - For accessories:- - Cable outlet with terminals- Cable outlet without terminals
1,09 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Imprint/indication | None |
---|---|
Utilization | Cable outlet |
Type of fastening | Other |
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
Colour | Beige |
RAL-number (similar) | 1013 |
---|---|
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.85 mm |
Height | 54 mm |
Depth | 26.3 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS