Cover plate Valena Life - 2P+E socket - German standard - with flap - ivory
VALENA LIFE
Legrand
Cover plate Valena Life - 2P+E socket - German standard - with flap - ivory
REF. 754841
EAN number.
3414970508997
Valena™ Life - cover plates Ivory - For German std socket outlets 16 A - 250 V~:- 2P+E socket with shutters, autoterminals- 2P+E socket, with shutters, screw terminals- 2P+E socket, auto terminals- 2P+E socket, screw terminals
4,04 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Central cover plate |
---|---|
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | Beige |
---|---|
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 53.2 mm |
Height | 53.2 mm |
Depth | 28 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentatsioon
1 dokument
Autocad 3D
3 dokumendid
Sertifikaadid
OC / CB-HU-001784
(1.45 Mo)
Sertifikaadid
OC / CB-HU-001410
(0.87 Mo)
Sertifikaadid
MEEI-UP 69248331 0001, 0002, 0003
(1.05 Mo)
VALIGE TEGEVUS