Liigu edasi põhisisu juurde
Logo print

Cover plate Valena Life - 2-gang illuminated / with indicator - white

VALENA LIFE Legrand

Cover plate Valena Life - 2-gang illuminated / with indicator - white

REF. 755220 EAN number. 3414970460967

Valena™ Life - cover platesWhite - For switches 10 AX - 250 V~:

3,28 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Model Two-part rocker
Imprint/indication None
Utilization Switch/push button
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour White
RAL-number (similar) 9003
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Width 54.1 mm
Height 53.5 mm
Depth 8.4 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Dokumentatsioon

1 dokument
Autocad 3D
755220_AllCATPart.stp ifc (14.03 Mo)
2 dokumendid
Sertifikaadid
OC / CB-FR_711212 (1.01 Mo)
Sertifikaadid
VDE-40044639 (0.29 Mo)