Cover plate Valena Allure - TV-R-SAT 30 mm socket cover - ivory
Valena Allure
Legrand
Cover plate Valena Allure - TV-R-SAT 30 mm socket cover - ivory
REF. 754806
EAN number.
3414970480040
Valena™ Allure - cover platesValena™ Allure cover platesIvory - For star TV-R-SAT sockets:- - TV-R-SAT 30 mm socket cover- For TV sockets with 2 or 3 holes (breakable middle space)
2,97 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
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
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 58.3 mm |
Device height | 58.3 mm |
Device depth | 9.3 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |