Cover plate Valena Allure - time delay switch - ivory
Valena Allure
Legrand
Cover plate Valena Allure - time delay switch - ivory
REF. 755216
EAN number.
3414970483232
Valena™ Allure - cover platesValena™ Allure cover platesIvory - For switches 10 AX - 250 V~:- - Lighting + time delay ventilation Switch, with neutral- Time delay switch, without neutral
4,42 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | One-part rocker |
---|---|
Imprint/indication | Other |
Utilization | Time switch |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.3 mm |
Height | 53.4 mm |
Depth | 9 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS