Cover plate Valena Allure - motion sensor - ivory
VALENA ALLURE
Legrand
Cover plate Valena Allure - motion sensor - ivory
REF. 752279
EAN number.
3414970477385
Valena™ Allure - cover platesValena™ Allure cover platesIvory - For motion sensors:- - Motion sensor without neutral- Motion sensor with neutral
3,29 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Imprint/indication | None |
---|---|
Utilization | Other |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 45 mm |
Height | 45 mm |
Depth | 12 mm |
Operating / setting temperature | 5-45 °C |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS