Cover plate Valena Allure - illuminated changeover push-button - bell - ivory
Valena Allure
Legrand
Cover plate Valena Allure - illuminated changeover push-button - bell - ivory
REF. 755091
EAN number.
3414970720450
Valena™ Allure - cover platesValena™ Allure cover platesIvory - Rocker with blue lens in the middle for light- For push-buttons 6 A - 250 V~:- - Illuminated changeover push-button, bell
4,88 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | One-part rocker |
---|---|
Imprint/indication | Symbol "bell" |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
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
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
With label area | Yes |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.4 mm |
Height | 54.4 mm |
Depth | 8.7 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS