Liigu edasi põhisisu juurde
Logo print

Cover plate Valena Allure - double RJ 45/RJ 11 socket - ivory

Valena Allure Legrand

Cover plate Valena Allure - double RJ 45/RJ 11 socket - ivory

REF. 755426 EAN number. 3414970484857

Valena™ Allure - cover platesIvory - For data sockets cat. 6:

1,47 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Assembly arrangement Modular device for domestic switching devices
Utilization Other
Support ring No
With dust cover No
With hinged lid Yes
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Beige
RAL-number (similar) 1013
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 54.4 mm
Device height 54.4 mm
Device depth 7.6 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Dokumentatsioon

1 dokument
Autocad 3D
755425_AllCATPart.stp ifc (6.78 Mo)