Cover plate Valena Allure - 2x2P+E socket - German standard - white
Valena Allure
Legrand
Cover plate Valena Allure - 2x2P+E socket - German standard - white
REF. 754955
EAN number.
3414970480941
Valena™ Allure - cover platesValena™ Allure cover platesWhite - Monobloc cover + plate- For german standard double socket outlets 16 A - 250 V~:- - 2x2P+E socket with shutters, automatic terminals- 2x2P+E socket, automatic terminals
4,33 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | White |
---|---|
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 90.2 mm |
Height | 114 mm |
Depth | 25.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS