Liigu edasi põhisisu juurde
Logo print

Cover plate Valena Allure - 2P+E socket - with indicator -German standard -ivory

Valena Allure Legrand

Cover plate Valena Allure - 2P+E socket - with indicator -German standard -ivory

REF. 754856 EAN number. 3414970508973

Valena™ Allure - cover platesIvory indicatorGerman std socket outlets 16 A- 2P+E socket with shutters, autoterminals- 2P+E socket, with shutters, screw terminals- 2P+E socket, autoterminals- 2P+E socket, screw terminals

4,33 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Model Central cover plate
Utilization Socket outlet
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Antimicrobial treatment No
Colour Beige
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Width 54.4 mm
Height 54.4 mm
Depth 20 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Dokumentatsioon

1 dokument
Autocad 3D
754855_AllCATPart.stp ifc (8.74 Mo)
5 dokumendid
Sertifikaadid
OC / CB-HU-001784 (1.45 Mo)
Sertifikaadid
Sertifikaadid
OC / CB-HU-003511 (0.46 Mo)
Sertifikaadid
Sertifikaadid
OC / CB-HU-001615 (0.97 Mo)