Cover plate Valena Allure - 2P+E socket - with flap - French standard - alu
Valena Allure
Legrand
Cover plate Valena Allure - 2P+E socket - with flap - French standard - alu
REF. 754867
EAN number.
3414970480408
Valena™ Allure - cover platesAluminium - With flap- For french standard socket outlets 16 A - 250 V~:
40,70 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Aluminium |
---|---|
RAL-number (similar) | 7040 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Width | 74.6 mm |
Height | 74.6 mm |
Depth | 47.8 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |