COVER PLATE FOR CABLE OUTLET IP44 WHITE
Legrand
COVER PLATE FOR CABLE OUTLET IP44 WHITE
REF. 067806
EAN number.
3245060678067
5,07 €
/
Tükk
Product available in
5 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Central cover plate |
---|---|
Utilization | Cable outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | White |
---|---|
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 65.6 mm |
Height | 65.6 mm |
Depth | 27 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |