COVER P USB SOCKET GRAPHITE
Legrand
COVER P USB SOCKET GRAPHITE
REF. 067950
EAN number.
3414970505774
45 540,00 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | USB |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Surface finishing | Glossy |
Colour | Black |
Transparent | No |
Type of fastening | Other |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP40 |
Device width | 53 mm |
Device height | 53 mm |
Device depth | 7 mm |