COVER FOR 2P+E SCH ALU
Legrand
COVER FOR 2P+E SCH ALU
REF. 770253
EAN number.
3414970328908
3,38 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Screw mounting |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | Aluminium |
---|---|
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 57.6 mm |
Height | 51.6 mm |
Depth | 26.5 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |