CONTROL REMOTE DIMMER
Legrand
CONTROL REMOTE DIMMER
REF. 067089
EAN number.
3245060670894
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Basic element |
---|---|
App control via Bluetooth | No |
Serial dimmer | No |
Substation input | No |
Light value memory | No |
Applicable with button | Yes |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | Yes |
Mounting method | Module frame |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK02 |
---|---|
Nominal voltage | 27-27 V |
Frequency | 0-0 Hz |
Control voltage | 0-27 V |
Device width | 40.5 mm |
Device height | 50 mm |
Device depth | 40.2 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 34.2 mm |
Operating / setting temperature | -5-45 °C |
Storage temperature | -5-45 °C |
Voltage type | AC |
Stress test conformity (1000V) | No |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS