CENTRALIZED SUCTION SOCKET WITH CONTACT
Legrand
CENTRALIZED SUCTION SOCKET WITH CONTACT
REF. 067432
EAN number.
3245060674328
71,72 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Material | Plastic |
---|---|
Mounting method | Flush-mounted |
Height | 71 mm |
Width | 71 mm |
Depth | 41.8 mm |
Contact pin | Yes |
Socket vacuuming nozzle | Yes |
Foot switch | No |
---|---|
Colour | White |
Built-in depth | 28.6 mm |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -5-45 °C |
Halogen free | Yes |
Dokumentatsioon
2 dokumendid
Tehniline leht
Kasutusjuhend
VALIGE TEGEVUS