Arteor adaptor and blanking plate - screw mounting - white
Legrand
Arteor adaptor and blanking plate - screw mounting - white
REF. 665195
EAN number.
3245066651958
5,57 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 76 mm |
---|---|
Construction type lens | Square |
Height | 76 mm |
Material | Plastic |
Width opening | 45 mm |
Colour | White |
Height opening | 45 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP31 |
---|---|
Operating / setting temperature | -5-35 °C |
Storage temperature | -25-70 °C |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Dokumentatsioon
1 dokument
Tehniline leht
4 dokumendid
Sertifikaadid
OC / CB-631709
(0.4 Mo)
Sertifikaadid
CEBEC-18686
(3.26 Mo)
Sertifikaadid
OC / CB-FR_719335
(2.67 Mo)
Sertifikaadid
OC / CB-677867
(0.76 Mo)
VALIGE TEGEVUS