46.5 IVORY COVER
Legrand
46.5 IVORY COVER
REF. 774380
EAN number.
3245067743805
1,93 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 57.6 mm |
Device height | 51.6 mm |
Device depth | 8.4 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |