Liigu edasi põhisisu juurde
Logo print

2X2P+E MOSAIC LINK 4M FB MAT BLACK SURFACE

Legrand

2X2P+E MOSAIC LINK 4M FB MAT BLACK SURFACE

REF. 079192L EAN number. 3414971579385
45,06 € / Tükk Product available in 10 Tükk
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Model Earthing pin
Concurrently switching neutral conductor No
Protective contact Round
Number of active contacts (round) 4
Number of active contacts (flat) 0
Number of active contacts (square) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 2
Number of modules (module system) 4
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Push-in clamp
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Black
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Module frame
Type of fastening Snap mounting (engagement)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Colour of switch operator Black
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP41
Degree of impact strength (IK) IK04
Device width 90 mm
Device height 45 mm
Device depth 40 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 31.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Terminal marking indication Yes
Cable section 2.5-2.5 mm²
Cable support Other
Cover Central cover plate
Connected object No

Dokumentatsioon

1 dokument
Tehniline leht
F02905EN-00.pdf pdf (0.18 Mo)
1 dokument
BIM fail
3 dokumendid
Sertifikaadid
B.B.J-B12/005/24 (4.62 Mo)
Sertifikaadid
NF-NF012_2201/A2 (1.3 Mo)
Sertifikaadid

Samuti võite vajada

Üksikasjad
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Üksikasjad